874018914/10 | CS27P RED C5E 4/24 U/UTP CPK 1KFT
Base Product: CS27P
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
ETL Verified Category 5e U/UTP Cable, plenum, red jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS27P |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Red |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.877 mm | 0.192 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 24 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 76 % |
Operating Frequency, maximum | 350 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Performance
Click on image to enlarge. | |
Click on image to enlarge. |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP | Polyolefin |
Jacket Material | PVC |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 30.373 kg/km | 20.41 lb/kft |
Packaging Type | CommPak® box |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS27P |
ANSI/TIA Category | 5e |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Red |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 4.877 mm | 0.192 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 15 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 76 % |
Operating Frequency, maximum | 350 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP | Polyolefin |
Jacket Material | PVC |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 30.373 kg/km | 20.41 lb/kft |
Packaging Type | CommPak® box |
Click on image to enlarge. |
Click on image to enlarge. | |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse