4-1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 500M
Base Product: CS30Z
- Available in:
- Asia
- Latin America
Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, white jacket, 4 pair count, 500 m length Reel
Specifications
Product classification
| Regional Availability | Asia | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | White |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Diameter Over Jacket, nominal | 5.588 mm | 0.22 in |
| Conductor Gauge, singles | 24 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| Characteristic Impedance | 100 ohm |
| Characteristic Impedance Tolerance | ±15 ohm |
| Nominal Velocity of Propagation (NVP) | 68 % |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Separator Material | Polyolefin |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | IEC 60754-2 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Flame Test Method | IEC 60332-1 |
| Smoke Test Method | IEC 61034-2 |
Packaging and Weights
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | White |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Diameter Over Jacket, nominal | 5.588 mm | 0.22 in |
| Conductor Gauge, singles | 24 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| Characteristic Impedance | 100 ohm |
| Characteristic Impedance Tolerance | ±15 ohm |
| Nominal Velocity of Propagation (NVP) | 68 % |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Separator Material | Polyolefin |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | IEC 60754-2 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Flame Test Method | IEC 60332-1 |
| Smoke Test Method | IEC 61034-2 |
Packaging and Weights
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - Component
Calculator
Customer Drawing
Product Specification
Technical Publication
3rd Party Certification - Component
Calculator
Customer Drawing
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse
