760077826 | 3071E WHT C6 4/23 U/UTP R4000
Base Product: 3071E
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
GigaSPEED XL® 3071 ETL Verified Category 6 U/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 4000 ft (1219 m) length, reel
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED XL® | 
General Specifications
| Product Number | 3071E | 
| ANSI/TIA Category | 6 | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | White | 
| Pairs, quantity | 4 | 
| Separator Type | Bisector | 
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E | 
Dimensions
| Cable Length | 1219.2 m | 4000 ft | 
| Cable Length Tolerance | ±5% | 
| Diameter Over Insulated Conductor | 1.041 mm | 0.041 in | 
| Diameter Over Jacket, nominal | 5.918 mm | 0.233 in | 
| Jacket Thickness | 0.508 mm | 0.02 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| dc Resistance Unbalance, maximum | 5 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Dielectric Strength, minimum | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 70 % | 
| Operating Frequency, maximum | 300 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Separator Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d2 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-3-22 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 37.204 kg/km | 25 lb/kft | 
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED XL® | 
General Specifications
| Product Number | 3071E | 
| ANSI/TIA Category | 6 | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | White | 
| Pairs, quantity | 4 | 
| Separator Type | Bisector | 
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E | 
Dimensions
| Cable Length | 1219.2 m | 4000 ft | 
| Cable Length Tolerance | ±5% | 
| Diameter Over Insulated Conductor | 1.041 mm | 0.041 in | 
| Diameter Over Jacket, nominal | 5.918 mm | 0.233 in | 
| Jacket Thickness | 0.508 mm | 0.02 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| dc Resistance Unbalance, maximum | 5 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Dielectric Strength, minimum | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 70 % | 
| Operating Frequency, maximum | 300 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Separator Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d2 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-3-22 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 37.204 kg/km | 25 lb/kft | 
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    