UTG760250750 | 3071E-UTG YEL C6 4/23 U/UTP W1000
Base Product: 3071E-UTG
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 
GigaSPEED XL® 3071-UTG ETL Verified Category 6 U/UTP Cable, low smoke zero halogen, yellow jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED XL® | 
General Specifications
| Product Number | 3071E-UTG | 
| ANSI/TIA Category | 6 | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | Yellow | 
| Pairs, quantity | 4 | 
| Separator Type | Bisector | 
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E | UTG-10 | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Insulated Conductor | 1.041 mm | 0.041 in | 
| Diameter Over Jacket, nominal | 5.918 mm | 0.233 in | 
| Jacket Thickness | 0.508 mm | 0.02 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| dc Resistance Unbalance, maximum | 5 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Dielectric Strength, minimum | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 70 % | 
| Operating Frequency, maximum | 300 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Separator Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d2 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-3-22 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 37.204 kg/km | 25 lb/kft | 
| Packaging Type | WE TOTE® box | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED XL® | 
General Specifications
| Product Number | 3071E-UTG | 
| ANSI/TIA Category | 6 | 
| Cable Component Type | Horizontal | 
| Cable Type | U/UTP (unshielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | Yellow | 
| Pairs, quantity | 4 | 
| Separator Type | Bisector | 
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E | UTG-10 | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Insulated Conductor | 1.041 mm | 0.041 in | 
| Diameter Over Jacket, nominal | 5.918 mm | 0.233 in | 
| Jacket Thickness | 0.508 mm | 0.02 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| dc Resistance Unbalance, maximum | 5 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Dielectric Strength, minimum | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 70 % | 
| Operating Frequency, maximum | 300 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Separator Material | Polyolefin | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d2 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-3-22 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 37.204 kg/km | 25 lb/kft | 
| Packaging Type | WE TOTE® box | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    