884012608/10 | CS44Z3 RED C6A 4/23 F/UTP RL 305M ANATEL
Base Product: CS44Z
- Available in:
- Latin America
CS44Z3 Category 6A, F/UTP Cable, low smoke zero halogen, red jacket, 4 pair count, ANATEL, 1000ft (305 m) length reel
Specifications
Product Classification
Regional Availability | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Red |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | Anatel | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | PSNEXT, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.1 | 74.3 | 72.3 | 67.8 | 64.8 | 20.0 |
4.00 MHz | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 23.0 |
8.00 MHz | 5.3 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 |
10.00 MHz | 5.9 | 59.3 | 57.3 | 47.8 | 44.8 | 25.0 |
16.00 MHz | 7.5 | 56.2 | 54.2 | 43.7 | 40.7 | 25.0 |
20.00 MHz | 8.4 | 54.8 | 52.8 | 41.8 | 38.8 | 25.0 |
25.00 MHz | 9.4 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 |
31.25 MHz | 10.5 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 |
62.50 MHz | 15.0 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 |
100.00 MHz | 19.1 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 |
200.00 MHz | 27.6 | 39.8 | 37.8 | 21.8 | 18.8 | 18.0 |
250.00 MHz | 31.1 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 |
300.00 MHz | 34.3 | 37.1 | 35.1 | 18.3 | 15.3 | 16.8 |
400.00 MHz | 40.1 | 35.3 | 33.3 | 15.8 | 12.8 | 15.9 |
500.00 MHz | 45.3 | 33.8 | 31.8 | 13.8 | 10.8 | 15.2 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Tape) Material | Aluminum/Polyester |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Acid Gas Test Method | IEC 60754-2 |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Packaging Type | Reel |
Product Classification
Regional Availability | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Red |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | Anatel | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | NEXT, STD | PSNEXT, STD | ACRF, STD | PSACRF, STD | RL, STD |
1.00 MHz | 2.1 | 74.3 | 72.3 | 67.8 | 64.8 | 20.0 |
4.00 MHz | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 23.0 |
8.00 MHz | 5.3 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 |
10.00 MHz | 5.9 | 59.3 | 57.3 | 47.8 | 44.8 | 25.0 |
16.00 MHz | 7.5 | 56.2 | 54.2 | 43.7 | 40.7 | 25.0 |
20.00 MHz | 8.4 | 54.8 | 52.8 | 41.8 | 38.8 | 25.0 |
25.00 MHz | 9.4 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 |
31.25 MHz | 10.5 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 |
62.50 MHz | 15.0 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 |
100.00 MHz | 19.1 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 |
200.00 MHz | 27.6 | 39.8 | 37.8 | 21.8 | 18.8 | 18.0 |
250.00 MHz | 31.1 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 |
300.00 MHz | 34.3 | 37.1 | 35.1 | 18.3 | 15.3 | 16.8 |
400.00 MHz | 40.1 | 35.3 | 33.3 | 15.8 | 12.8 | 15.9 |
500.00 MHz | 45.3 | 33.8 | 31.8 | 13.8 | 10.8 | 15.2 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Tape) Material | Aluminum/Polyester |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Acid Gas Test Method | IEC 60754-2 |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Packaging Type | Reel |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Technical Publication
Visio Stencil
Other Ways to Browse