CS44CM Category 6A, F/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel
Specifications
Product classification
| Regional Availability | Asia |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS44CM |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/UTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Drain Wire Type | Solid |
| Jacket Color | Gray |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Jacket, nominal | 7.188 mm | 0.283 in |
| Conductor Gauge, singles | 23 AWG |
| Drain Wire Gauge | 26 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Nominal Velocity of Propagation (NVP) | 64 % |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PVC |
| Shield (Tape) Material | Aluminum/Polyester |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flame Test Method | CM |
Packaging and Weights
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS44CM |
| ANSI/TIA Category | 6A |
| Cable Component Type | Horizontal |
| Cable Type | F/UTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Drain Wire Type | Solid |
| Jacket Color | Gray |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Jacket, nominal | 7.188 mm | 0.283 in |
| Conductor Gauge, singles | 23 AWG |
| Drain Wire Gauge | 26 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Nominal Velocity of Propagation (NVP) | 64 % |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PVC |
| Shield (Tape) Material | Aluminum/Polyester |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flame Test Method | CM |
Packaging and Weights
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Visio Stencil
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse
