884046258/16 | CS54ZB WHT C7 4/23 F/FTP RL 500M
- Available in:
 - EMEA
 
CS54ZB Category 7 F/FTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1640 ft (500 m) length, reel
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | 
| Portfolio | NETCONNECT® | 
| Product Type | Twisted pair cable | 
General Specifications
| Product Number | CS54ZB | 
| ANSI/TIA Category | 7 | 
| Cable Component Type | Horizontal | 
| Cable Type | F/FTP (shielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | White | 
| Note | All electrical transmission tests include swept frequency measurements | 
| Pairs, quantity | 4 | 
| Transmission Standards | CENELEC EN 50288-4-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F | 
Dimensions
| Cable Length | 500 m | 1640.42 ft | 
| Cable Length Tolerance | ±5% | 
| Diameter Over Jacket, nominal | 7.399 mm | 0.2913 in | 
| Jacket Thickness | 0.635 mm | 0.025 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| Coupling Attenuation | Type Ib | 
| dc Resistance Unbalance, maximum | 2 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 80 % | 
| Operating Frequency, maximum | 600 MHz | 
| Operating Voltage, maximum | 80 V | 
| Segregation Class | d | 
| Transfer Impedance | Grade 2 | 
Electrical Performance
| Click on image to enlarge. | |
| Click on image to enlarge. | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Separator Material | Polyolefin | 
| Shield (Braid) Material | Tinned copper | 
| Shield (Tape) Material | Polyester/Aluminum shield | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | EN 50267-2-3 | 
| EN50575 CPR Cable EuroClass Fire Performance | B2ca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 52.011 kg/km | 34.95 lb/kft | 
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CENELEC
                                                                     | 
                                                            EN 50575 compliant, Declaration of Performance (DoP) available | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | EMEA | 
| Portfolio | NETCONNECT® | 
| Product Type | Twisted pair cable | 
General Specifications
| Product Number | CS54ZB | 
| ANSI/TIA Category | 7 | 
| Cable Component Type | Horizontal | 
| Cable Type | F/FTP (shielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | White | 
| Note | All electrical transmission tests include swept frequency measurements | 
| Pairs, quantity | 4 | 
| Transmission Standards | CENELEC EN 50288-4-1 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F | 
Dimensions
| Cable Length | 500 m | 1640.42 ft | 
| Cable Length Tolerance | ±5% | 
| Diameter Over Jacket, nominal | 7.399 mm | 0.2913 in | 
| Jacket Thickness | 0.635 mm | 0.025 in | 
| Conductor Gauge, singles | 23 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| Coupling Attenuation | Type Ib | 
| dc Resistance Unbalance, maximum | 2 % | 
| dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft | 
| Mutual Capacitance at Frequency | 4.2 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 80 % | 
| Operating Frequency, maximum | 600 MHz | 
| Operating Voltage, maximum | 80 V | 
| Segregation Class | d | 
| Transfer Impedance | Grade 2 | 
Electrical Performance
| Click on image to enlarge. | |
| Click on image to enlarge. | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Zero Halogen (LSZH) | 
| Separator Material | Polyolefin | 
| Shield (Braid) Material | Tinned copper | 
| Shield (Tape) Material | Polyester/Aluminum shield | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Acid Gas Test Method | EN 50267-2-3 | 
| EN50575 CPR Cable EuroClass Fire Performance | B2ca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Cable weight | 52.011 kg/km | 34.95 lb/kft | 
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CENELEC
                                                                             | 
                                                                    EN 50575 compliant, Declaration of Performance (DoP) available | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                                                                                    
                                                                                    