884014858/16 | CS67ZB WHT C7A 2x4/22 S/FTP RL 500M
- Available in:
- EMEA
CS67ZB Category 7A S/FTP Cable, low smoke zero halogen, white jacket, 8 pair count, 2 x 4 pairs in a duplex style configuration, 500 m (1640 ft) length, reel
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS67ZB |
ANSI/TIA Category | 7A |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 16 |
Jacket Color | White |
Pairs, quantity | 8 |
Transmission Standards | CENELEC EN 50288-9-1 | IEC 61156-7 |
Dimensions
Cable Length | 500.000 m | 1640.42 ft |
Cable Length Tolerance | ±5% |
Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 22 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Coupling Attenuation | Type I |
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 6.51 ohms/100 m | 1.984 ohms/100 ft |
Mutual Capacitance at Frequency | 4.1 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 80 % |
Operating Frequency, maximum | 1200 MHz |
Operating Voltage, maximum | 80 V |
Electrical Performance
Click on image to enlarge. | |
Click on image to enlarge. |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | EN 50267-2-3 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 1353.039 kg/km | 909.2 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS67ZB |
ANSI/TIA Category | 7A |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 16 |
Jacket Color | White |
Pairs, quantity | 8 |
Transmission Standards | CENELEC EN 50288-9-1 | IEC 61156-7 |
Dimensions
Cable Length | 500.000 m | 1640.42 ft |
Cable Length Tolerance | ±5% |
Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 22 AWG |
Electrical Specifications
Coupling Attenuation | Type I |
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 6.51 ohms/100 m | 1.984 ohms/100 ft |
Mutual Capacitance at Frequency | 4.1 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 80 % |
Operating Frequency, maximum | 1200 MHz |
Operating Voltage, maximum | 80 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | EN 50267-2-3 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 1353.039 kg/km | 909.2 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Click on image to enlarge. | |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse