884026058/16
- Available in:
- EMEA
CS67ZB-IO Category 7A S/FTP Cable, low smoke zero halogen, indoor/outdoor with rodent protection layer, black jacket, 4 pair count, 1640 ft (500 m) length, reel
Specifications
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS67ZC |
ANSI/TIA Category | 7A |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Black |
Pairs, quantity | 4 |
Transmission Standards | CENELEC EN 50288-9-1 | IEC 61156-5 Type I |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Cable Length Tolerance | ±5% |
Diameter Over Jacket, nominal | 11.989 mm | 0.472 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 22 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Coupling Attenuation | Type I |
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 6.51 ohms/100 m | 1.984 ohms/100 ft |
Mutual Capacitance at Frequency | 4.3 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 76 % |
Operating Frequency, maximum | 1200 MHz |
Operating Voltage, maximum | 80 V |
Safety Voltage Rating | 240 V |
Segregation Class | d |
Electrical Performance
Click on image to enlarge. | |
Click on image to enlarge. |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Note | Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | Water must not be allowed to ingress into the cable ends |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | EN 50399 | IEC 60332-1-2 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 166.972 kg/km | 112.2 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS67ZC |
ANSI/TIA Category | 7A |
Cable Component Type | Horizontal |
Cable Type | S/FTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Black |
Pairs, quantity | 4 |
Transmission Standards | CENELEC EN 50288-9-1 | IEC 61156-5 Type I |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Cable Length Tolerance | ±5% |
Diameter Over Jacket, nominal | 11.989 mm | 0.472 in |
Jacket Thickness | 0.635 mm | 0.025 in |
Conductor Gauge, singles | 22 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Coupling Attenuation | Type I |
dc Resistance Unbalance, maximum | 2 % |
dc Resistance, maximum | 6.51 ohms/100 m | 1.984 ohms/100 ft |
Mutual Capacitance at Frequency | 4.3 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 76 % |
Operating Frequency, maximum | 1200 MHz |
Operating Voltage, maximum | 80 V |
Safety Voltage Rating | 240 V |
Segregation Class | d |
Electrical Performance
Click on image to enlarge. | |
Click on image to enlarge. |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Note | Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | Water must not be allowed to ingress into the cable ends |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | EN 50399 | IEC 60332-1-2 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 166.972 kg/km | 112.2 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse