760155960 | UNFA-EMM-SC01/LC02-OR-PACK-25
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SC Simplex/LC Duplex Low Profile Adapter Mounting Module/Collar Assembly, orange
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter collar |
General Specifications
Body Style | Duplex | Simplex |
Color | Orange |
Compatible Interface | LC | SC |
Interface Feature | Reduced footprint |
Mounting | Adapter mounting module/collar |
Shuttered | No |
Dimensions
Height | 24.13 mm | 0.95 in |
Width | 17.53 mm | 0.69 in |
Length | 13.21 mm | 0.52 in |
Packaging and Weights
Included | Twenty-five LC duplex modules/collars | Twenty-five SC simplex modules/collars |
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter collar |
General Specifications
Body Style | Duplex | Simplex |
Color | Orange |
Compatible Interface | LC | SC |
Interface Feature | Reduced footprint |
Mounting | Adapter mounting module/collar |
Shuttered | No |
Dimensions
Height | 24.13 mm | 0.95 in |
Width | 17.53 mm | 0.69 in |
Length | 13.21 mm | 0.52 in |
Packaging and Weights
Included | Twenty-five LC duplex modules/collars | Twenty-five SC simplex modules/collars |
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse