760233650
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC Port Blocker, Orange, 25 pcs
Features and Benefits
- Blocks duplex LC adapter port from unauthorized connection
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Tool |
General Specifications
| Application | Used to block LC duplex adapter ports to prevent connection to secure ports |
Packaging and Weights
| Included | Packs, 25 pieces |
| Packaging quantity | 25 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Tool |
General Specifications
| Application | Used to block LC duplex adapter ports to prevent connection to secure ports |
Packaging and Weights
| Included | Packs, 25 pieces |
| Packaging quantity | 25 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
