1-1933286-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Insert Adapter, LC, duplex, singlemode/multimode, beige
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter |
Product Series | SL Series |
General Specifications
Body Style | Duplex |
Color | Beige |
Interface | LC/UPC |
Total Ports, quantity | 2 |
Dimensions
Height | 16.13 mm | 0.635 in |
Width | 14.48 mm | 0.57 in |
Length | 29.2 mm | 1.15 in |
Material Specifications
Material Type | Polyphenylene |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter |
Product Series | SL Series |
General Specifications
Body Style | Duplex |
Color | Beige |
Interface | LC/UPC |
Total Ports, quantity | 2 |
Dimensions
Height | 16.13 mm | 0.635 in |
Width | 14.48 mm | 0.57 in |
Length | 29.2 mm | 1.15 in |
Material Specifications
Material Type | Polyphenylene |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse