700206964 | MFA-ST06-BG-SHUTTERED
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
OptiSPEED® ST Multiport Shuttered Adapter, Beige, Single Pack
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber adapter | 
| Product Brand | OptiSPEED® | 
| Product Series | MFA | 
General Specifications
| Body Style | Ganged | 
| Color | Beige | 
| Interface | ST/UPC | 
| Mounting | No flange | 
| Shuttered | Yes | 
| Total Ports, quantity | 6 | 
Material Specifications
| Alignment Sleeve Material | Zirconia (ceramic) | 
Optical Specifications
| Fiber Mode | Multimode | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber adapter | 
| Product Brand | OptiSPEED® | 
| Product Series | MFA | 
General Specifications
| Body Style | Ganged | 
| Color | Beige | 
| Interface | ST/UPC | 
| Mounting | No flange | 
| Shuttered | Yes | 
| Total Ports, quantity | 6 | 
Material Specifications
| Alignment Sleeve Material | Zirconia (ceramic) | 
Optical Specifications
| Fiber Mode | Multimode | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            