Fiber Optic Adapter, Duplex, LC/APC, Green, Zirconia
Specifications
Product classification
| Regional Availability | Asia | EMEA | North America |
| Product Type | Fiber adapter |
| Product Series | OC-ADP |
General Specifications
| Body Style | Duplex |
| Color | Green |
| Interface | LC/APC |
| Mounting | Square flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Dimensions
| Height | 9.3 mm | 0.366 in |
| Width | 12.8 mm | 0.504 in |
| Length | 29.3 mm | 1.154 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Alignment Sleeve Material | Zirconia (ceramic) |
Mechanical Specifications
| Coupling Retention Force | 70 N | 15.737 lbf |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, Splitter, maximum | 0.1 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | North America |
| Product Type | Fiber adapter |
| Product Series | OC-ADP |
General Specifications
| Body Style | Duplex |
| Color | Green |
| Interface | LC/APC |
| Mounting | Square flange |
| Shuttered | No |
| Total Ports, quantity | 2 |
| Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Dimensions
| Height | 9.3 mm | 0.366 in |
| Width | 12.8 mm | 0.504 in |
| Length | 29.3 mm | 1.154 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Alignment Sleeve Material | Zirconia (ceramic) |
Mechanical Specifications
| Coupling Retention Force | 70 N | 15.737 lbf |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, Splitter, maximum | 0.1 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
