460125750
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LazrSPEED® Pre-Radiused SC Connector for 1.6 mm Fiber Cordage, Duplex, multimode
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® |
General Specifications
Body Style | Duplex |
Color | Beige |
Ferrule Geometry | Pre-radiused |
Interface | SC/UPC |
Dimensions
Length | 56 mm | 2.205 in |
Compatible Cable Diameter | 1.6 mm |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.3 dB |
Insertion Loss, ULL, maximum | 0.15 dB |
Return Loss, minimum | 25 dB |
Packaging and Weights
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® |
General Specifications
Body Style | Duplex |
Color | Beige |
Ferrule Geometry | Pre-radiused |
Interface | SC/UPC |
Dimensions
Length | 56 mm | 2.205 in |
Compatible Cable Diameter | 1.6 mm |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.3 dB |
Insertion Loss, ULL, maximum | 0.15 dB |
Return Loss, minimum | 25 dB |
Packaging and Weights
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse