6588292-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LightCrimp Plus™ Fiber Optic Connector Kit
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Brand | LightCrimp Plus™ |
Product Series | LightCrimp |
General Specifications
Application | For use with buffered fiber |
Body Style | Duplex | One-piece |
Color | Beige |
Color, boot | Aqua |
Ferrule Geometry | Factory polished |
Interface | SC/UPC |
Interface Feature | Epoxyless |
Dimensions
Compatible Cable Diameter, maximum | 3 mm | 0.118 in |
Compatible Cable Diameter, minimum | 2.5 mm | 0.098 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Polyester polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 |
Packaging and Weights
Included | Boot |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Brand | LightCrimp Plus™ |
Product Series | LightCrimp |
General Specifications
Application | For use with buffered fiber |
Body Style | Duplex | One-piece |
Color | Beige |
Color, boot | Aqua |
Ferrule Geometry | Factory polished |
Interface | SC/UPC |
Interface Feature | Epoxyless |
Dimensions
Compatible Cable Diameter, maximum | 3 mm | 0.118 in |
Compatible Cable Diameter, minimum | 2.5 mm | 0.098 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Polyester polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 |
Packaging and Weights
Included | Boot |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse