6693278-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Duplex Kit
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Body Style | Duplex | One-piece |
Color | Blue |
Color, boot | Blue |
Ferrule Geometry | Factory polished |
Interface | SC/UPC |
Interface Feature | Epoxyless |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Polyester polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Included | Boot |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Body Style | Duplex | One-piece |
Color | Blue |
Color, boot | Blue |
Ferrule Geometry | Factory polished |
Interface | SC/UPC |
Interface Feature | Epoxyless |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Polyester polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Included | Boot |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Qualification Test Report
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Qualification Test Report
Visio Stencil
Warranty
Other Ways to Browse