My CommScope is currently affected by an outage impacting Microsoft services. Our teams are monitoring the situation closely. For real-time updates, please refer to https://azure.status.microsoft/.
860366210
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MPO12, ULTRA LOW LOSS, FEMALE, OM3/4, AQUA, 3mm
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® |
General Specifications
| Color | Aqua |
| Color, boot | Black |
| Ferrule Geometry | Flat |
| Interface | MPO/UPC Female |
| Interface Feature | Unpinned |
| Total Fiber Count | 12 |
Dimensions
| Length | 60.1 mm | 2.366 in |
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Polymer |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.2 dB |
| Return Loss, minimum | 27 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® |
General Specifications
| Color | Aqua |
| Color, boot | Black |
| Ferrule Geometry | Flat |
| Interface | MPO/UPC Female |
| Interface Feature | Unpinned |
| Total Fiber Count | 12 |
Dimensions
| Length | 60.1 mm | 2.366 in |
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Polymer |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.2 dB |
| Return Loss, minimum | 27 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
