860645410
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
TeraSPEED® SC/APC Connector Kit, Duplex for 2.0 mm Fiber, Singlemode, Green, Short Boot
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | TeraSPEED® |
General Specifications
| Body Style | Duplex |
| Color | Green |
| Interface | SC/UPC |
Dimensions
| Length | 50.3 mm | 1.98 in |
| Compatible Cable Diameter | 2 mm | 0.079 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
| Optical Components Standard | ANSI/TIA-568-C.3 | GR-326-CORE |
| Insertion Loss, ULL, maximum | 0.25 dB |
| Return Loss, minimum | 50 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | TeraSPEED® |
General Specifications
| Body Style | Duplex |
| Color | Green |
| Interface | SC/UPC |
Dimensions
| Length | 50.3 mm | 1.98 in |
| Compatible Cable Diameter | 2 mm | 0.079 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
| Optical Components Standard | ANSI/TIA-568-C.3 | GR-326-CORE |
| Insertion Loss, ULL, maximum | 0.25 dB |
| Return Loss, minimum | 50 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
