860655462
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC/PC Connector, Multimode, Aqua
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Color, boot | Aqua |
Color, housing | Black |
Interface | LC/UPC |
Dimensions
Length | 41.6 mm | 1.638 in |
Compatible Cable Diameter | 1.6 mm | 2 mm |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss Change, temperature | 0.2 dB |
Insertion Loss, maximum | 0.24 dB |
Insertion Loss, ULL, maximum | 0.15 dB |
Return Loss, minimum | 35 dB |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Color, boot | Aqua |
Color, housing | Black |
Interface | LC/UPC |
Dimensions
Length | 41.6 mm | 1.638 in |
Compatible Cable Diameter | 1.6 mm | 2 mm |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss Change, temperature | 0.2 dB |
Insertion Loss, maximum | 0.24 dB |
Insertion Loss, ULL, maximum | 0.15 dB |
Return Loss, minimum | 35 dB |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse