860658161
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
2.0 mm LC/UPC Uniboot GEN 1.5, Aqua
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber connector boot |
General Specifications
Boot Style | Push-pull |
Color | Aqua |
Ferrule Geometry | Flat |
Dimensions
Compatible Cable Diameter | 2 mm |
Material Specifications
Ferrule Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Attenuation, nominal | 0.13 dB |
Insertion Loss, maximum | 0.15 dB |
Return Loss, minimum | 35 dB |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber connector boot |
General Specifications
Boot Style | Push-pull |
Color | Aqua |
Ferrule Geometry | Flat |
Dimensions
Compatible Cable Diameter | 2 mm |
Material Specifications
Ferrule Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Attenuation, nominal | 0.13 dB |
Insertion Loss, maximum | 0.15 dB |
Return Loss, minimum | 35 dB |
Packaging and Weights
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse