My CommScope is currently affected by an outage impacting Microsoft services. Our teams are monitoring the situation closely. For real-time updates, please refer to https://azure.status.microsoft/.
860658162
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
2.0 mm LC Uniboot GEN 1.5, Lime Green
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber connector boot |
General Specifications
| Boot Style | Push-pull |
| Color | Lime green |
Dimensions
| Compatible Cable Diameter | 2 mm | 0.079 in |
Material Specifications
| Ferrule Material | Zirconia |
Optical Specifications
| Insertion Loss, maximum | 0.15 dB |
| Return Loss, minimum | 35 dB |
Packaging and Weights
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber connector boot |
General Specifications
| Boot Style | Push-pull |
| Color | Lime green |
Dimensions
| Compatible Cable Diameter | 2 mm | 0.079 in |
Material Specifications
| Ferrule Material | Zirconia |
Optical Specifications
| Insertion Loss, maximum | 0.15 dB |
| Return Loss, minimum | 35 dB |
Packaging and Weights
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
