860659024
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MPO-08, ULTRA LOW LOSS, FEMALE, OM3/4, AQUA, 2mm
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® |
General Specifications
Color | Aqua |
Color, boot | Black |
Ferrule Geometry | Flat |
Interface | MPO/UPC Female |
Interface Feature | Unpinned |
Total Fiber Count | 8 |
Dimensions
Compatible Cable Diameter | 2 mm |
Material Specifications
Ferrule Material | Polymer |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss, maximum | 0.2 dB |
Return Loss, minimum | 27 dB |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® |
General Specifications
Color | Aqua |
Color, boot | Black |
Ferrule Geometry | Flat |
Interface | MPO/UPC Female |
Interface Feature | Unpinned |
Total Fiber Count | 8 |
Dimensions
Compatible Cable Diameter | 2 mm |
Material Specifications
Ferrule Material | Polymer |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 | OM4 |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss, maximum | 0.2 dB |
Return Loss, minimum | 27 dB |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse