860659025
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MPO8, LL, FEMALE, OM3/4, AQUA, 2MM
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® |
General Specifications
Color | Aqua |
Color, boot | Gray |
Ferrule Geometry | Flat |
Interface | MPO/UPC Female |
Interface Feature | Unpinned |
Total Fiber Count | 8 |
Dimensions
Length | 60.1 mm | 2.366 in |
Compatible Cable Diameter | 2 mm |
Material Specifications
Ferrule Material | Polymer |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OM3, LazrSPEED® | OM4, LazrSPEED® |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss, maximum | 0.27 dB |
Return Loss, minimum | 27 dB |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® |
General Specifications
Color | Aqua |
Color, boot | Gray |
Ferrule Geometry | Flat |
Interface | MPO/UPC Female |
Interface Feature | Unpinned |
Total Fiber Count | 8 |
Dimensions
Length | 60.1 mm | 2.366 in |
Compatible Cable Diameter | 2 mm |
Material Specifications
Ferrule Material | Polymer |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OM3, LazrSPEED® | OM4, LazrSPEED® |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss, maximum | 0.27 dB |
Return Loss, minimum | 27 dB |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse