760245049 | 4D-CAP-SLX-50
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Four-Direction Cable Exit Cap for SLX Jacks (50 ea/pkg)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Cable holder kit |
| Product Series | SLX Series |
General Specifications
| Color | Silver |
Dimensions
| Depth | 5.1 mm | 0.201 in |
| Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in |
Material Specifications
| Material Type | Brass | Zinc alloy |
Packaging and Weights
| Packaging quantity | 50 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Cable holder kit |
| Product Series | SLX Series |
General Specifications
| Color | Silver |
Dimensions
| Depth | 5.1 mm | 0.201 in |
| Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in |
Material Specifications
| Material Type | Brass | Zinc alloy |
Packaging and Weights
| Packaging quantity | 50 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Video
Termination of the SLX jack with 4-Direction Cable Exit Cap
Termination of the SLX jack with 4-Direction Cable Exit Cap
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Termination of the SLX jack with 4-Direction Cable Exit Cap
Termination of the SLX jack with 4-Direction Cable Exit Cap
Visio Stencil
Warranty
Other Ways to Browse
