UKJ10G
Base Product
        
            - Available in:
 - North America
 
KJ-Series Modular Jack, RJ45, Cat6A Unshielded
                    Configure Product Variants
                
                
                        
    
    
    
    
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | North America | 
| Portfolio | Uniprise® | 
| Product Type | Modular jack | 
| Product Series | UKJ Series | 
General Specifications
| ANSI/TIA Category | 6A | 
| Cable Type | Unshielded | 
| Conductor Type | Solid | Stranded | 
| Integrated Dust Cover Type | None | 
| Mounting | Keystone faceplates and panels | 
| Termination Punchdowns, minimum | 20 times | 
| Termination Tool | 110 Punchdown tool | JTT Termination tool | 
| Termination Type | IDC | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
| Wiring | T568A | T568B | 
Dimensions
| Panel Thickness, recommended | 1.6 mm | 0.063 in | 
| Height | 16.13 mm | 0.635 in | 
| Width | 14.48 mm | 0.57 in | 
| Depth | 30.48 mm | 1.2 in | 
| Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in | 
| Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in | 
| Contact Plating Thickness | 1.27 µm | 
| Compatible Conductor Gauge, solid | 22–24 AWG | 
| Compatible Conductor Gauge, stranded | 24–26 AWG | 
Electrical Specifications
| Contact Resistance Variation, maximum | 20 mOhm | 
| Contact Resistance, maximum | 100 mOhm | 
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F | 
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz | 
| Insulation Resistance, minimum | 500 MOhm | 
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 | 
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles | 
| Safety Voltage Rating | 150 Vac | 
Material Specifications
| Contact Base Material | Beryllium copper | 
| Contact Plating Material | Gold | 
| IDC Termination Material | Phosphor Bronze | 
| Material Type | PC+ABS | 
| Termination Contact Plating | Tin | 
Mechanical Specifications
| Plug Retention Force, minimum | 50 N | 11.24 lbf | 
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 95% RH, Non-Condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | cULus | 
Product classification
| Regional Availability | North America | 
| Portfolio | Uniprise® | 
| Product Type | Modular jack | 
| Product Series | UKJ Series | 
General Specifications
| ANSI/TIA Category | 6A | 
| Cable Type | Unshielded | 
| Conductor Type | Solid | Stranded | 
| Integrated Dust Cover Type | None | 
| Mounting | Keystone faceplates and panels | 
| Termination Punchdowns, minimum | 20 times | 
| Termination Tool | 110 Punchdown tool | JTT Termination tool | 
| Termination Type | IDC | 
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | 
| Wiring | T568A | T568B | 
Dimensions
| Panel Thickness, recommended | 1.6 mm | 0.063 in | 
| Height | 16.13 mm | 0.635 in | 
| Width | 14.48 mm | 0.57 in | 
| Depth | 30.48 mm | 1.2 in | 
| Compatible Cable Diameter, maximum | 7.24 mm | 0.285 in | 
| Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in | 
| Contact Plating Thickness | 1.27 µm | 
| Compatible Conductor Gauge, solid | 22–24 AWG | 
| Compatible Conductor Gauge, stranded | 24–26 AWG | 
Electrical Specifications
| Contact Resistance Variation, maximum | 20 mOhm | 
| Contact Resistance, maximum | 100 mOhm | 
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F | 
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz | 
| Insulation Resistance, minimum | 500 MOhm | 
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 | 
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles | 
| Safety Voltage Rating | 150 Vac | 
Material Specifications
| Contact Base Material | Beryllium copper | 
| Contact Plating Material | Gold | 
| IDC Termination Material | Phosphor Bronze | 
| Material Type | PC+ABS | 
| Termination Contact Plating | Tin | 
Mechanical Specifications
| Plug Retention Force, minimum | 50 N | 11.24 lbf | 
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 95% RH, Non-Condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | cULus | 
                                    Documentation & Downloads
                                    
                                
                                Product Specification
Product Compliance Documentation
Product Specification
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    