2153256-1 | MP-Boot-S-SL-AB
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Boot, for category 6/6A and 5E EMT plugs, shielded Slim-Line, 4.7 ̶ 6.0 mm, transparent
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Shielded | Short form |
Color | Clear |
Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
Dimensions
Compatible Cable Diameter, maximum | 6 mm | 0.236 in |
Compatible Cable Diameter, minimum | 4.7 mm | 0.185 in |
Packaging and Weights
Included | Strain relief |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Shielded | Short form |
Color | Clear |
Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
Dimensions
Compatible Cable Diameter, maximum | 6 mm | 0.236 in |
Compatible Cable Diameter, minimum | 4.7 mm | 0.185 in |
Packaging and Weights
Included | Strain relief |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse