2843018-3 | MP-6AU-Boot-71-1
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
Integrated Boot and Pair Manager for MP-6AU, size 71, transparent
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Modular plug boot | 
General Specifications
| Boot Feature | Color-clip compatible | Pull-tab compatible | Slimline | Snagless | 
| Color | Clear | 
| Compatible Plug Type | Cat 6 | Cat 6A | 
Dimensions
| Compatible Cable Diameter, maximum | 7.4 mm | 0.291 in | 
| Compatible Cable Diameter, minimum | 6.8 mm | 0.268 in | 
Packaging and Weights
| Included | Strain relief | 
| Packaging quantity | 100 | 
| Packaging Type | Bag | Box | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Modular plug boot | 
General Specifications
| Boot Feature | Color-clip compatible | Pull-tab compatible | Slimline | Snagless | 
| Color | Clear | 
| Compatible Plug Type | Cat 6 | Cat 6A | 
Dimensions
| Compatible Cable Diameter, maximum | 7.4 mm | 0.291 in | 
| Compatible Cable Diameter, minimum | 6.8 mm | 0.268 in | 
Packaging and Weights
| Included | Strain relief | 
| Packaging quantity | 100 | 
| Packaging Type | Bag | Box | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Assembly Drawing
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Assembly Drawing
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                            
                            
                            
                            
                            
                            
                            