760249553 | FT-MP-6A-LW-25
Base Product: FT-MP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Field Term Modular Plug, RJ45, Cat6A, Large Wire (25 ea/pkg)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Color | Clear |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Positions/Loaded Contacts | 8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 7.3 mm | 0.287 in |
Compatible Cable Diameter, minimum | 7.1 mm | 0.280 in |
Compatible Insulated Conductor Diameter, maximum | 1.03 mm | 0.041 in |
Compatible Insulated Conductor Diameter, minimum | 0.9 mm | 0.035 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 23 AWG | 24 AWG |
Material Specifications
Contact Base Material | Copper alloy |
Contact Plating Material | Gold over nickel |
Material Type | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 114344 |
Packaging and Weights
Packaging quantity | 25 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Color | Clear |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Positions/Loaded Contacts | 8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 7.3 mm | 0.287 in |
Compatible Cable Diameter, minimum | 7.1 mm | 0.280 in |
Compatible Insulated Conductor Diameter, maximum | 1.03 mm | 0.041 in |
Compatible Insulated Conductor Diameter, minimum | 0.9 mm | 0.035 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 23 AWG | 24 AWG |
Material Specifications
Contact Base Material | Copper alloy |
Contact Plating Material | Gold over nickel |
Material Type | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 114344 |
Packaging and Weights
Packaging quantity | 25 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse