760244129 | FT-MP-6A-100
Base Product: FT-MP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Field Term Modular Plug, RJ45, Cat6A (100 ea/pkg)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | U/UTP (unshielded) |
| Color | Clear |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Positions/Loaded Contacts | 8 |
| Termination Type | IDC |
Dimensions
| Compatible Cable Diameter, maximum | 7.4 mm | 0.291 in |
| Compatible Cable Diameter, minimum | 7.1 mm | 0.28 in |
| Compatible Insulated Conductor Diameter, maximum | 0.89 mm | 0.035 in |
| Compatible Insulated Conductor Diameter, minimum | 0.84 mm | 0.033 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 23 AWG |
Material Specifications
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold over nickel |
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Safety Standard | UL 114344 |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | U/UTP (unshielded) |
| Color | Clear |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Positions/Loaded Contacts | 8 |
| Termination Type | IDC |
Dimensions
| Compatible Cable Diameter, maximum | 7.4 mm | 0.291 in |
| Compatible Cable Diameter, minimum | 7.1 mm | 0.28 in |
| Compatible Insulated Conductor Diameter, maximum | 0.89 mm | 0.035 in |
| Compatible Insulated Conductor Diameter, minimum | 0.84 mm | 0.033 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 23 AWG |
Material Specifications
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold over nickel |
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Safety Standard | UL 114344 |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Design Guidelines
Installation Instruction
Ordering Guide
Product Specification
Video
Field Terminated RJ45 Modular Plug Instructions
Field Terminated RJ45 Modular Plug Instructions
Warranty
Design Guidelines
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
Field Terminated RJ45 Modular Plug Instructions
Field Terminated RJ45 Modular Plug Instructions
Warranty
Other Ways to Browse
