760193946 | 360G2-2U-TROUGH
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 2U Jumper Management Trough
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
General Specifications
Application | For replacement of 360G2 series troughs or to retrofit to 600G2 shelves | Retrofit is not possible for rev 2.0 and older G2 1U modular and faceplates or rev 6 and older internal sliding shelves |
Rack Units | 2 |
Shelf Movement | Fixed |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
General Specifications
Application | For replacement of 360G2 series troughs or to retrofit to 600G2 shelves | Retrofit is not possible for rev 2.0 and older G2 1U modular and faceplates or rev 6 and older internal sliding shelves |
Rack Units | 2 |
Shelf Movement | Fixed |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse