760237995 | EHD12-DM-24LC-SM-AS-ULL
Base Product: EHD-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EHD ULL Singlemode MPO-12 distribution module, 24LC to 2x12f MPOs pinned, dust plugs
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | EHD |
General Specifications
| Functionality | Breakout |
| Color, front | Blue |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up/down | Pinned |
| Polarity | Method A | Pairs, straight |
| Shuttered | No |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 12.45 mm | 0.49 in |
| Width | 169.67 mm | 6.68 in |
| Depth | 115.32 mm | 4.54 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.136 kg | 0.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | EHD |
General Specifications
| Functionality | Breakout |
| Color, front | Blue |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up/down | Pinned |
| Polarity | Method A | Pairs, straight |
| Shuttered | No |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 12.45 mm | 0.49 in |
| Width | 169.67 mm | 6.68 in |
| Depth | 115.32 mm | 4.54 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.136 kg | 0.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
