760188326 | 360G2-iP-1U-96F-LC-DM-TS-SD
Base Product: IPATCH-PANELS
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
SYSTIMAX 360™ iPatch® InstaPATCH 1U 96F-LC Distribution Module, TeraSPEED, Sliding Panel
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber splice panel | 
| Product Brand | SYSTIMAX 360™ | iPatch® | 
| Product Series | IPATCH | 
General Specifications
| Color | Black | 
| Intelligence Type | iPatch® enabled | 
| Interface, front | LC/UPC | 
| Rack Units | 1 | 
| Shelf Movement | Sliding | 
| Total Ports, quantity | 48 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 478.79 mm | 18.85 in | 
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | Austel | CE | CSA | UL | 
Packaging and Weights
| Packaging quantity | 1 | 
| Weight, net | 2.948 kg | 6.5 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber splice panel | 
| Product Brand | SYSTIMAX 360™ | iPatch® | 
| Product Series | IPATCH | 
General Specifications
| Color | Black | 
| Intelligence Type | iPatch® enabled | 
| Interface, front | LC/UPC | 
| Rack Units | 1 | 
| Shelf Movement | Sliding | 
| Total Ports, quantity | 48 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 478.79 mm | 18.85 in | 
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | Austel | CE | CSA | UL | 
Packaging and Weights
| Packaging quantity | 1 | 
| Weight, net | 2.948 kg | 6.5 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                            
                            