NOVUX™ Hardened Mulfi-fiber Terminal, 4 HMFOC ports, 2 fibers per port, Dielectric flat loose tube cable with HMFOC plug (female/no pin), 600 ft/182 m, with universal mounting bracket
Features and Benefits
                                - NOVUX™ Hardened Multi-fiber Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
 - Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
 - NOVUX™ HMT terminals are well suited for fiber-rich applications and available with 12 or 24 Fibers; no internal splitter option
 - Available with flat dielectric up to 24 fiber or flat toneable/locatable up to 12 fiber. Terminals can be used as a distribution point within a network or as a final multifiber drop terminal where more than a single fiber is required to service an SFU or cellular tower
 - NOVUX™ smaller terminal size for aesthetics and allowing installation in constrained spaces
 - NOVUX™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
 - CommScope Product ID plate with QR code link to product documents and C-Track
 - Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, without splitter/tap | 
| Product Brand | NOVUX™ | 
| Product Series | HMT | 
| Minimum Order Quantity | 1 | 
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 4 ports, 2 fibers per port | 
| Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Enclosure Color | Black (RAL 9005) | 
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Multi-fiber Port, quantity | 4 | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Port, quantity | 4 | 
| Stub Type | Hardened multi-fiber (HMFOC) plug, female/no pin | 
Dimensions
| Height | 80 mm | 3.15 in | 
| Width | 79 mm | 3.11 in | 
| Length | 161 mm | 6.339 in | 
| Cable Length, stub | 600 ft (182 m) | 
Dimension Drawing
| Click on image to enlarge. | 
Port Configuration
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Hardened plastic | 
Optical Specifications
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Single Ports, maximum | 0.65 dB | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Insertion Loss, Stub Connector, maximum | 0.65 dB | 
| Return Loss, Connector, typical | 65 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Universal mounting bracket | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Universal spool, wood: terminal is on the top of the spool, stub deploys first | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, without splitter/tap | 
| Product Brand | NOVUX™ | 
| Product Series | HMT | 
| Minimum Order Quantity | 1 | 
General Specifications
| Cable Type | Dielectric - Flat - Loose Tube | 
| Cable, quantity | 1 | 
| Distribution Type | 4 ports, 2 fibers per port | 
| Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Enclosure Color | Black (RAL 9005) | 
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Multi-fiber Port, quantity | 4 | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Port, quantity | 4 | 
| Stub Type | Hardened multi-fiber (HMFOC) plug, female/no pin | 
Dimensions
| Height | 80 mm | 3.15 in | 
| Width | 79 mm | 3.11 in | 
| Length | 161 mm | 6.339 in | 
| Cable Length, stub | 600 ft (182 m) | 
Dimension Drawing
| Click on image to enlarge. | 
Port Configuration
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Enclosure Material Type | Hardened plastic | 
Optical Specifications
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Single Ports, maximum | 0.65 dB | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Insertion Loss, Stub Connector, maximum | 0.65 dB | 
| Return Loss, Connector, typical | 65 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | 
| UV Resistance | UV stabilized | 
Packaging and Weights
| Included | Universal mounting bracket | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Universal spool, wood: terminal is on the top of the spool, stub deploys first | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Ordering Guide
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
    
                    NOVUX Hardened Terminals, a modular FTTX ecosystem
                Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem
    
                    NOVUX Hardened Terminals, a modular FTTX ecosystem
                Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                                                                                    
                                                                                    
                            
                            