760034074 | MODG2-6ST-SM-PT-B
Base Product: G2-CARTRIDGES
- Available in:
 - Asia
 - Australia/New Zealand
 - EMEA
 - Latin America
 - North America
 
G2 Modular Cassette with 6 ST TeraSPEED® Singlemode Pigtails, Type B
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Fiber cassette with pigtails | 
| Product Brand | TeraSPEED® | 
General Specifications
| Adapter Color | Blue | 
| Interface, front | ST/UPC | 
| Interface, rear | Stranded pigtail | 
| Total Fibers, quantity | 6 | 
| Total Ports, quantity, front | 6 | 
Dimensions
| Height | 30.48 mm | 1.2 in | 
| Width | 91.44 mm | 3.6 in | 
| Depth | 119.38 mm | 4.7 in | 
| Pigtail Length | 1.5 m | 4.921 ft | 
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | 
| Insertion Loss, typical | 0.4 dB | 
| Return Loss, minimum | 65 dB | 
Environmental Specifications
| Safety Standard | UL | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Fiber cassette with pigtails | 
| Product Brand | TeraSPEED® | 
General Specifications
| Adapter Color | Blue | 
| Interface, front | ST/UPC | 
| Interface, rear | Stranded pigtail | 
| Total Fibers, quantity | 6 | 
| Total Ports, quantity, front | 6 | 
Dimensions
| Height | 30.48 mm | 1.2 in | 
| Width | 91.44 mm | 3.6 in | 
| Depth | 119.38 mm | 4.7 in | 
| Pigtail Length | 1.5 m | 4.921 ft | 
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | 
| Insertion Loss, typical | 0.4 dB | 
| Return Loss, minimum | 65 dB | 
Environmental Specifications
| Safety Standard | UL | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
                                    Other Ways to Browse
                                    
                                
                                
                            