BLK-RCT-B04C0
- Available in:
- Latin America
- North America
Fiber Optic Ribbon Breakout Kit, 24F/ribbon, 108-216F/tube, 8-11 mm central tube outside dia., 4 tubes/leg
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber breakout kit, round |
| Product Series | BLK-R |
General Specifications
| Application | For use with ribbon fiber cables |
| Breakout Legs, quantity | 1 |
| Fibers per Ribbon, maximum | 24 |
| Fibers per Tube, maximum | 324 |
| Tube Type | Ribbon central tube |
| Tubes per Leg, quantity | 4 |
Dimensions
| Tube Length | 5001.26 mm | 196.9 in |
| Central Tube Outer Diameter | 8 mm – 11 mm (0.33 in – 0.43 in ) |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber breakout kit, round |
| Product Series | BLK-R |
General Specifications
| Application | For use with ribbon fiber cables |
| Breakout Legs, quantity | 1 |
| Fibers per Ribbon, maximum | 24 |
| Fibers per Tube, maximum | 324 |
| Tube Type | Ribbon central tube |
| Tubes per Leg, quantity | 4 |
Dimensions
| Tube Length | 5001.26 mm | 196.9 in |
| Central Tube Outer Diameter | 8 mm – 11 mm (0.33 in – 0.43 in ) |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
