1918806-1
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Reel cleaner refill (six per pack)
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cleaning kit |
General Specifications
| Color | Blue |
| Compatible Connector Type | FC | LC | MPO (female) | MT-RJ (female) | SC | ST |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 6 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cleaning kit |
General Specifications
| Color | Blue |
| Compatible Connector Type | FC | LC | MPO (female) | MT-RJ (female) | SC | ST |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 6 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
