760060558
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Pulling Grip Kit, 12/24 fiber, gray label
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Pulling grip |
| Ordering Note | Minimum length may vary based on cable configuration |
Dimensions
| Compatible Cable Diameter | 33.02 mm | 1.3 in |
Mechanical Specifications
| Tensile Load, maximum | 111.206 N | 25 lbf |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Pulling grip |
| Ordering Note | Minimum length may vary based on cable configuration |
Dimensions
| Compatible Cable Diameter | 33.02 mm | 1.3 in |
Mechanical Specifications
| Tensile Load, maximum | 111.206 N | 25 lbf |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
