FST-ACC006
- Available in:
- North America
Mass Fusion Splice Protector (See Specs for packaging size and MOQ)
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber protection sleeve |
| Ordering Note | Minimum order quantity (MOQ) is 5 pieces |
General Specifications
| Splicing Type | Heat shrink, mass fusion |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 5 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Fiber protection sleeve |
| Ordering Note | Minimum order quantity (MOQ) is 5 pieces |
General Specifications
| Splicing Type | Heat shrink, mass fusion |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 5 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
