2160032-2 | FIBER OPTIC ALCOHOL WIPES
- Available in:
- EMEA
Fiber optic alcohol cleaning pads - 100 Pack
Features and Benefits
- Premium pad material
- 70% isopropyl alcohol
- Effective fiber optic cleaning wipes
- Sealed in airtight, poly-lined foil pouches
Specifications
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber consumable kit |
Dimensions
Width | 30 mm | 1.181 in |
Length | 60 mm | 2.362 in |
Packaging and Weights
Packaging quantity | 100 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber consumable kit |
Dimensions
Width | 30 mm | 1.181 in |
Length | 60 mm | 2.362 in |
Packaging and Weights
Packaging quantity | 100 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse