700005853 | D-182959 KIT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC Upgrade Tool Kit, for use in conjunction with Heat Cure Epoxy Tool Kits
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool kit |
General Specifications
Compatible Interface | LC | LC, keyed |
Packaging and Weights
Included | Instruction sheet | LC crimp tool | LC cut-length template | LC hand polishing tool | LC microscope | Six oven heat pipes | Twelve LC connector holders |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool kit |
General Specifications
Compatible Interface | LC | LC, keyed |
Packaging and Weights
Included | Instruction sheet | LC crimp tool | LC cut-length template | LC hand polishing tool | LC microscope | Six oven heat pipes | Twelve LC connector holders |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse