700008220 | 1510B Crimp Tool
- Available in:
- North America
SC/ST Connector Crimp Tool
Specifications
Specifications
Product classification
Regional Availability | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber tool kit |
General Specifications
Color | Black |
Compatible Interface | SC | ST |
Packaging and Weights
Included | Crimp tool frame | SC crimp die | ST crimp die |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber tool kit |
General Specifications
Color | Black |
Compatible Interface | SC | ST |
Packaging and Weights
Included | Crimp tool frame | SC crimp die | ST crimp die |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse