9700913/00 | FOT-KIT-TOL-LC-CRIMP
- Available in:
- North America
LC Connector Crimp Tool
Specifications
Specifications
Product classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Fiber tool kit |
General Specifications
Color | Black |
Compatible Interface | LC | LC, keyed |
Packaging and Weights
Included | Crimp tool frame | LC crimp die |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Fiber tool kit |
General Specifications
Color | Black |
Compatible Interface | LC | LC, keyed |
Packaging and Weights
Included | Crimp tool frame | LC crimp die |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse