647219-000 | TDUX-CL-60
- Available in:
- EMEA
- Latin America
- North America
TDUX duct clip, size 60
Features and Benefits
- Flexible and reliable wraparound inflatable sealing system for cables
- Fast and easy to install or remove, even when water is flowing out of the duct
- Independent of duct or cable ovality
- Water and airtight up to 50 kPa (7 psi)
- Environmentaly friendly, non-toxic and resistant to chemicals
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Cable duct clip |
| Product Series | TDUX |
Dimensions
| Conduit Inner Diameter, maximum | 101.6 mm | 4 in |
| Conduit Inner Diameter, minimum | 88.9 mm | 3.5 in |
Dimension Drawing
| Click on image to enlarge. |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Cable duct clip |
| Product Series | TDUX |
Dimensions
| Conduit Inner Diameter, maximum | 101.6 mm | 4 in |
| Conduit Inner Diameter, minimum | 88.9 mm | 3.5 in |
Dimension Drawing
| Click on image to enlarge. |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
