XCSM Thick-Wall Heat-Shrinkable Tubing kit, 115 mm/30 mm Shrink ratio, 250 mm long, hotmelt adhesive, 15 pcs
Specifications
Features and Benefits
- High recovery ratio reducing the number of sizes and inventory costs
- Used where maximum reliability is required, submersible, direct buried installations
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 250 mm | 9.843 in |
Expanded Inside Diameter, minimum | 115 mm | 4.528 in |
Recovered Inside Diameter, maximum | 30 mm | 1.181 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Buried | Submersible |
Packaging and Weights
Packaging quantity | 15 |
Packaging Type | Bag | Carton |
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 250 mm | 9.843 in |
Expanded Inside Diameter, minimum | 115 mm | 4.528 in |
Recovered Inside Diameter, maximum | 30 mm | 1.181 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Buried | Submersible |
Packaging and Weights
Packaging quantity | 15 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse