383731-000 | CMTT-T-APL-1
- Available in:
 - Latin America
 
Wraparound sleeve heat shrink kit, pressurized, with T valve, for 10 to 41 mm cable diameter, 200 mm long
Specifications
            
            
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | 
| Product Type | Heat shrink with T valve | 
| Product Series | RCRS | 
General Specifications
| Color | Black | 
| Sealant Type | Hotmelt adhesive | 
Dimensions
| Length | 200 mm | 7.874 in | 
| Single Cable Diameter, maximum | 41 mm | 1.614 in | 
| Single Cable Diameter, minimum | 10 mm | 0.394 in | 
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve | 
Environmental Specifications
| Environmental Space | Buried | Ducted | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Latin America | 
| Product Type | Heat shrink with T valve | 
| Product Series | RCRS | 
General Specifications
| Color | Black | 
| Sealant Type | Hotmelt adhesive | 
Dimensions
| Length | 200 mm | 7.874 in | 
| Single Cable Diameter, maximum | 41 mm | 1.614 in | 
| Single Cable Diameter, minimum | 10 mm | 0.394 in | 
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve | 
Environmental Specifications
| Environmental Space | Buried | Ducted | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    