102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 45 to 95 mm cable diameter, 165 mm long, 10 pcs
Features and Benefits
- Bonds directly to the cable jacket eliminating the need for additional components
- Prevention of water ingress to allow long term storage without risk of moisture penetration
- Used extensively by major telephone companies and telephone cable manufacturers
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink end cap |
Product Series | 102L |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 165 mm | 6.496 in |
Single Cable Diameter, maximum | 95 mm | 3.74 in |
Single Cable Diameter, minimum | 45 mm | 1.772 in |
Expanded Wall Thickness, minimum | 3.8 mm | 0.15 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink end cap |
Product Series | 102L |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 165 mm | 6.496 in |
Single Cable Diameter, maximum | 95 mm | 3.74 in |
Single Cable Diameter, minimum | 45 mm | 1.772 in |
Expanded Wall Thickness, minimum | 3.8 mm | 0.15 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse