ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 19 mm/6 mm Shrink ration, 4 ft long, with adhesive inner lining
Features and Benefits
- High expansion ratio makes it possible to repair most damaged cable jackets without removing connectors
- Used for back end connector sealing, breakouts and connector-to-cable transitions
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | ATUM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 1219.2 mm | 48 in |
Expanded Inside Diameter, minimum | 19 mm | 0.748 in |
Recovered Inside Diameter, maximum | 6 mm | 0.236 in |
Recovered Wall Thickness, nominal | 2.25 mm | 0.089 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | ATUM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 1219.2 mm | 48 in |
Expanded Inside Diameter, minimum | 19 mm | 0.748 in |
Recovered Inside Diameter, maximum | 6 mm | 0.236 in |
Recovered Wall Thickness, nominal | 2.25 mm | 0.089 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse