584913-000 | ACBS-T-40/30
- Available in:
- EMEA
ACBS Air and water adhesive cable blocking heat shrink kit, pressurized, tubular, for 30 to 40 mm cable diameter, 300 mm long
Specifications
Features and Benefits
- Designed to be installed both vertically and horizontally
- Non-toxic components and no special tools required
- Suitable for both, new constructions and maintenance
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | ACBS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 300 mm | 11.811 in |
Expanded Inside Diameter, minimum | 94 mm | 3.701 in |
Recovered Inside Diameter, maximum | 30 mm | 1.181 in |
Single Cable Diameter, maximum | 40 mm | 1.575 in |
Single Cable Diameter, minimum | 30 mm | 1.181 in |
Expanded Wall Thickness, minimum | 3 mm | 0.118 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | ACBS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 300 mm | 11.811 in |
Expanded Inside Diameter, minimum | 94 mm | 3.701 in |
Recovered Inside Diameter, maximum | 30 mm | 1.181 in |
Single Cable Diameter, maximum | 40 mm | 1.575 in |
Single Cable Diameter, minimum | 30 mm | 1.181 in |
Expanded Wall Thickness, minimum | 3 mm | 0.118 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse