759035-000 | RLSS-125/40
- Available in:
- EMEA
RLSS wraparound auxiliary sleeve heat shrink kit, pressurized, for 40 to 125 mm cable diameter, 330 mm long
Specifications
Features and Benefits
- Creates a permanent bond between plastic cable jackets and auxiliary lead sleeves or lead splice closures
- Provides high mechanical strength and ease of installation in confined spaces
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink auxiliary sleeve |
Product Series | RLSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 330 mm | 12.992 in |
Single Cable Diameter, maximum | 125 mm | 4.921 in |
Single Cable Diameter, minimum | 40 mm | 1.575 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink auxiliary sleeve |
Product Series | RLSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 330 mm | 12.992 in |
Single Cable Diameter, maximum | 125 mm | 4.921 in |
Single Cable Diameter, minimum | 40 mm | 1.575 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse